Knowledge Search
Download document () of 20
We make what matters work

126042
Model code: CWIZ-01/01

Eaton Moeller series xComfort - Wireless switches. Rocker, 1-way, White

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
126042
EAN
4015081236299
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
6.91 g
Compliances
RoHS conform
Model Code
CWIZ-01/01

Additional information

Features
Halogen free
Imprint/indication
None
RAL-number (Akin)
9010
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Delivery programme

Bus system product type
Rocker
Color
Pure white
White
Model
Single rocker

Technical data - mechanical

Fastening type
Engage (snap)
Material
Plastic
Material quality
Thermoplastic
Number of gangs (rocker)
1
Surface finishing
Matt
Surface protection
Untreated
Degree of protection
IP20
IK00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.