Knowledge Search
Download document () of 20
We make what matters work

126895
PKE-SWD-32

Eaton Moeller® series PKE Function element, SmartWire-DT, for PKE12/32, manual/auto

General specifications

Product Name
Eaton Moeller® series PKE Function element
Catalog Number
126895
EAN
4015081244751
Product Length/Depth
81 mm
Product Height
39 mm
Product Width
54 mm
Product Weight
0.043 kg
Certifications
CSA-C22.2 No. 14
IEC/EN 61131-2
IEC/EN 60947
CE
CSA
CSA Class No.: 3211-07
CSA File No.: 165628
UL508
UL
EN 50178
IEC60847-4-1
UL Category Control No.: NKCR
UL File No.: E29184
Model Code
PKE-SWD-32

Ambient conditions, mechanical

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As DILM7 to DILM32
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Ambient operating temperature - max
60 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-30 °C
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Communication

Addressing
Address set automatically
Connection
A2 connections must not be bridged.
Connection to SmartWire-DT
Yes
Connection type
External device plug SWD4-8SF2-5, SmartWire-DT
Push in terminals, Auxiliary contact
SWD: Plug, 8-pole
LED indicator
Status indication of SmartWire-DT network: Green and orange LED
Station
SmartWire-DT slave, SmartWire-DT network

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.9 W

Electrical rating

Output current
0.5 A
Supply voltage at DC - max
15 VDC
Supply voltage at DC - min
15 VDC

Electro magnetic compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
1 kV, CAN/DP-bus cable, SmartWire-DT cables, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, Signal cable, according to IEC/EN 61131-2, Level 3
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Features & functions

Electric connection type
Spring clamp connection
Features
Fieldbus connection over separate bus coupler possible
Fieldbus connection over separate bus coupler possible
Functions
Selectable overload relay function (ZMR) for switching off the contactor on overload
Activation Overload relay function (ZMR)
Motor protection for heavy starting duty
Display of Switch position contactor/PKE/1-0-A switch
Display of Thermal motor image in %
Contactor actuation
For connecting PKE motor-starter combination MSC-DEA… with PKE-XTUA-... trip blocks with a rated motor output of 15 kW/400 V to SmartWire-DT
Motor protection
Display of Part no. of trip block
Display of Motor current in %
Display of Set value of overload releases
Display of Trip indications (Overload, Short-circuit,...)
Display of Set time lag (CLASS)
Operating mode
Manual operation possible
Address allocation via Rotary switch
Automatic operation possible

General information

Accessories
Connecting cable between module and trip block PKE-XTUA-… included with supplied equipment.
Cable length
≤ 2.8 m, Connection auxiliary contact
Current consumption
58 mA, SmartWire-DT network, 15-V-SWD supply
See the contactor's pick-up current and holding current (max. 0.5 A), 24-V-DC-SWD control voltage Uaux
Degree of protection
IP20
Explosion safety category for dust
None
Explosion safety category for gas
None
Number of inputs (digital)
0
Number of outputs (digital)
1
Overvoltage category
II
Pollution degree
2
Product category
  • Accessories
  • SmartWire-DT slave
Protocol
Other bus systems
Type
SmartWire-DT PKE module (motor-starter combinations)
Voltage type
DC

Terminal capacities

Terminal capacity
0.2 - 1.5 mm² (AWG 24 - 16), solid
0.25 - 1.5 mm², flexible with ferrule

Export product specification