Knowledge Search
Download document () of 20
We make what matters work

132618
Model code: M22-D-R-K01-BVP

Eaton Moeller® series M22 Pushbutton, RMQ-Titan, flush, momentary, 1 NC, red Blister pack for hanging

General specifications

Product Name
Eaton Moeller® series M22 pushbutton
Catalog Number
132618
EAN
4015081295630
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.03 kg
Compliances
CE
Model Code
M22-D-R-K01-BVP

Actuator

Actuator color
Red
Actuator function
Spring-return
Bezel color
Titanium
Bezel material
Plastic
Fitted with:
Front ring
Lens type
Round
Number of command positions
1

General information

Degree of protection (front side)
NEMA 4X
IP67
Opening diameter
22 mm

Export product specification