Download document () of 20

135686
Model code: E58-30RP10-HL

Eaton Moeller® series E58 Retroflective sensing sensor, Sn=10m, 4L, 10-30VDC, light, NPN, PNP, M30, metal, line 2m

General specifications

Product Name
Eaton Moeller® series E58 Retroreflective sensor
Catalog Number
135686
EAN
4015081324798
Product Length/Depth
59.94 mm
Product Height
29.97 mm
Product Width
29.97 mm
Product Weight
0.18 kg
Certifications
UL
CE
IEC/EN 60947-5-2
CSA File No.: UL report applies to both US and Canada
UL 508
UL Category Control No.: NRKH, NRKH7
CSA-C22.2 No. 14
UL File No.: E166051
Certified by UL for use in Canada
Model Code
E58-30RP10-HL

Product specifications

Type
Optical sensors
Features
Polarized light
Electric connection type
Cable
Enclosure material
Metal
Enclosure type
Cuboid
Operating mode
Switching principle: Light switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
For combination with reflector
Reflected-light beam
Protection against polarity reversal
Protection against wire breakage
Short-circuit protection
Voltage type
DC
Connection type
4-wire
2 m connection cable
Light type
Other
Degree of protection
NEMA 6P, 13
IP68
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Glass
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
10000 mm
Sensor length
111 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
312 Hz
Sensing mode
Light switching
Switching output type
PNP
Sensor material
Stainless steel
Product category
E58 Harsh Duty Series
Response time
1.6 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Adjustment type
Other

Export product specification