Knowledge Search
Download document () of 20
We make what matters work

139561
Model code: DILM225A-XKU-S

Eaton Moeller® series DILM Cable terminal block, for DILM185A/225A

General specifications

Product Name
Eaton Moeller® series DILM cable terminal block
Catalog Number
139561
EAN
4015081363391
Product Length/Depth
117 mm
Product Height
44 mm
Product Width
116 mm
Product Weight
0.484 kg
Certifications
IEC/EN 60947-4-1
CE
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL Category Control No.: NLDX
CSA File No.: 2389068
CSA
CSA Class No.: 3211-04
UL File No.: E29096
UL
Catalog Notes
Consisting of 3 box terminals
Model Code
DILM225A-XKU-S

Climatic environmental conditions

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

General information

Accessory/spare part type
Connection terminal
Connection
Connection options: round conductors, flexible and stranded, ribbon cables.
Fitted with:
Control cable connection
Product category
Accessories

Terminal capacities

Terminal capacity
1 x (16 - 185) mm², solid, Main cables
2 x (16 - 150) mm², solid, Main cables
1 x (16 - 150) mm², flexible with ferrule, Main cables
2 x (16 - 120) mm², flexible with ferrule, Main cables
1 x (3 x 9 x 0.8) mm (Number of segments x width x thickness), Flat conductor, Main cable
2 x (10 x 16 x 0.8) mm (Number of segments x width x thickness), Flat conductor, Main cable
1 x (6 AWG-350 MCM)
2 x (6 AWG-350 MCM)
14 Nm, Screw terminals, Main cables
1 x (0.75 - 4) mm², solid, Control circuit cables
2 x (0.75 - 4) mm², solid, Control circuit cables
1 x (0.75 - 2.5) mm², flexible with ferrule, Control circuit cables
2 x (0.75 - 2.5) mm², flexible with ferrule, Control circuit cables
18 - 14, Control circuit cables
1.2 Nm, Screw terminals, Control circuit cables

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com