Knowledge Search
Download document () of 20
We make what matters work

150510
Model code: XAP021210

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x1200x1000mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150510
EAN
4015081468508
Product Length/Depth
1200 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
18.5 kg
Compliances
RoHS conform
Model Code
XAP021210

Additional information

RAL-number
7035

Delivery programme

Color
Gray
Model
Base complete

Technical data - mechanical

Impact strength
IK10
Load capacity - max
1500 kg
Material
Steel
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
1350 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.