Knowledge Search
Download document () of 20
We make what matters work

151210
Model code: XDSF-F-80-E-MC

Eaton xEnergy Main LV systems LV switchgear. Dropper bar bracket, full version, reinforced, 80 kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151210
EAN
4015081480050
Product Length/Depth
350 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XDSF-F-80-E-MC

Delivery program

Model
Other
Color
Green

Technical Data - Mechanical

Material
Plastic

Additional information

RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.