Knowledge Search
Download document () of 20
We make what matters work

153398
Model code: DILM225A-XCT

Eaton Moeller® series DILM Replacement contact pieces, for DILM185A/DILM225A

General specifications

Product Name
Eaton Moeller® series DILM replacement contact
Catalog Number
153398
EAN
4015081501687
Product Length/Depth
20 mm
Product Height
190 mm
Product Width
72 mm
Product Weight
0.605 kg
Certifications
CE
Model Code
DILM225A-XCT

Design verification

10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.

General information

Accessory/spare part type
Contact set
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com