Knowledge Search
Download document () of 20
We make what matters work
Discontinued

155327
Model code: XANP-MC-FR0,75KW

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, FR 0.75KW

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155327
EAN
4015081520442
Product Length/Depth
1.6 mm
Product Height
64 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Model Code
XANP-MC-FR0,75KW

Additional information

RAL-number
0

Delivery programme

Color
Gray
Model
Labelling strip/-sign

Technical data - mechanical

Material
Plastic
Mounting position
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.