Knowledge Search
Download document () of 20
We make what matters work

164284
Model code: RAMO-CM1-10M

Eaton Moeller® series Rapid Link Motor cable, 10m, halogen free, for RAMO RAMO-CM1-10M

General specifications

Product Name
Eaton Rapid Link Motor cable
Catalog Number
164284
EAN
4015081608140
Product Length/Depth
350 mm
Product Height
70 mm
Product Width
400 mm
Product Weight
2.45 kg
Certifications
IEC/EN 60529
EN 61684
DIN VDE 0110
Model Code
RAMO-CM1-10M

Ambient conditions, mechanical

Environmental resistance
VDE 0472 Part 803 B (Resistance to oils and acids)

Cable

Outer cable diameter
9 - 13 mm
Permitted bending radius
6 x outer cable diameter

Climatic environmental conditions

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C

Contacts

Contact material
Silver-plated copper

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Features & Functions

Enclosure material
Polycarbonate
Features
8 x 1.5 mm²
Plastic plug
Halogen free
Functions
For connecting the motor starter to the motor
Locking facility
Material of locking facility: Polyamide (PA)
Material
Outer casing halogen free
Cable: Copper (Cu) flexible according to VDE 0295 Class 5
Polycarbonate
RAL-number
7001

General information

Accessory/spare part type
Cable
Degree of protection
IP65, according to IEC/EN 60529
Flammability characteristics
Flame retardance, fire propagation: according to EN 50265-2-1
Product Category
Accessories
Terminal capacity
Conductor cross-section, Contact pins: 8 x 1.5 mm², Metal housing with plug-in connection
8 x 1.5 mm², Connection cable
Used with
RAMO

Export product specification

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.