Knowledge Search
Download document () of 20
We make what matters work

167601
Model code: SPCT2-335/4

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 4p, 335VAC, 4x20kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167601
EAN
4015081640928
Product Length/Depth
85 mm
Product Height
67 mm
Product Width
70 mm
Product Weight
0.425 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPCT2-335/4

Delivery program

Application
  • Open areas
  • Residential buildings
  • Utility buildings
Type
Surge arrester

Technical Data - Electrical

Voltage protection level
1.6 KV
Nominal voltage at AC
335 V
Continuous voltage at AC - max
335 V
Nominal discharge surge current (8/20)
20 kA
Discharge surge current (8/20) - max
40 kA
Signalling at the device
Optic

Technical Data - Mechanical

Frame
4 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
4
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Degree of protection
IP20

Additional information

Features
Category type 2
System configuration type
TN-C-S
TN
TN-S
Other

Export product specification