Knowledge Search
Download document () of 20
We make what matters work

169054
Model code: DA1-349D5FB-A20C

Eaton DA1 Variable frequency drive, 480 V AC, 3-phase, 11.5 A, NEMA Other, IP20, FS2, Radio interference, Brake chopper, Digital display

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
169054
EAN
4015081655458
Product Length/Depth
186 mm
Product Height
231 mm
Product Width
107 mm
Product Weight
1.8 kg
Certifications
RoHS, ISO 9001
Certified by UL for use in Canada
UL Category Control No.: NMMS, NMMS7
CE
CUL
UL File No.: E172143
UL report applies to both US and Canada
IEC/EN61800-5
EAC
UkrSEPRO
IEC/EN61800-3
Specification for general requirements: IEC/EN 61800-2
UL 508C
CSA-C22.2 No. 14
RCM
IEC/EN 61800-3
Safety: EN 61800-5-1: 2003
UL
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-349D5FB-A20C

Apparent power

Apparent power at 400 V
6.58 kVA
Apparent power at 480 V
7.9 kVA

Braking function

Braking resistance
100 Ω
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Switch-on threshold for the braking transistor
780 VDC

Climatic environmental conditions

Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
136 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
9.5 A
Static heat dissipation, non-current-dependent Pvs
0 W

General information

Cable length
200 m, screened, with motor choke, maximum permissible, Motor feeder
100 m, screened, maximum permissible, Motor feeder
C2 ≤ 5 m, Radio interference level, maximum motor cable length
150 m, unscreened, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C3 ≤ 25 m, Radio interference level, maximum motor cable length
Communication interface
EtherCAT, optional
PROFINET, optional
DeviceNet, optional
Modbus-TCP, optional
OP-Bus (RS485), built in
CANopen®, built in
PROFIBUS, optional
SmartWire-DT, optional
Modbus RTU, built in
Ethernet IP, optional
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
Additional PCB protection
Radio interference suppression filter
PC connection
Control unit
Brake chopper
Breaking resistance
7-digital display assembly
IGBT inverter
Internal DC link
Frame size
FS2
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
PROFINET IO
PROFIBUS
MODBUS
CAN
EtherNet/IP
Other bus systems
DeviceNet
TCP/IP
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)

Main circuit

Efficiency
96.6 % (η)
Heat dissipation at current/speed
111 W at 100% current and 50% speed
134 W at 100% current and 90% speed
56 W at 25% current and 0% speed
56 W at 25% current and 50% speed
59 W at 50% current and 0% speed
70 W at 50% current and 50% speed
85 W at 50% current and 90% speed
87 W at 100% current and 0% speed
Input current ILN at 150% overload
11.5 A
Leakage current at ground IPE - max
4.65 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - max
480 V
Mains voltage - min
380 V
Operating mode
U/f control
Optional: Vector control with feedback (CLV)
Speed control with slip compensation
Sensorless vector control (SLV)
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
Overload current IL at 150% overload
14.25 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
9.5 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
4 kW
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
15 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 VAC

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 150% overload
8.5 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
7.6 A
Assigned motor power at 460/480 V, 60 Hz, 3-phase
5 HP

Export product specification

Application notes

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.