Knowledge Search
Download document () of 20
We make what matters work

170H0236

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, type T indicator, 6.3 x 0.8 lug dimensions, Fuse Accessory, 700V (UL), 690V (IEC)

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0236
EAN
5027590439060
UPC
051712799331
Product Length/Depth
57 mm
Product Height
47 mm
Product Width
20 mm
Product Weight
30.58333333 g
Compliances
Contact factory
CE Marked
GoST-R
RoHS Compliant

Electrical data

Amperage Rating
5 A
Voltage rating
700 V (UL), 690 V (IEC)

Product specifications

Suitable for
DIN 43653 Size 000 fuse size
DIN 43620 size 000 fuses
DIN 43620 aR size 00 fuses
DIN 43620 size 3 fuses
DIN 43620 size 2 fuses
DIN 43620 size 1 fuses
French style Type T size 1* to 3 fuses

Export product specification