Knowledge Search
Download document () of 20
We make what matters work

170H0237
Model code: 5A 250V MICROSWITCH T1 00-3

Eaton Bussmann series high speed microswitch, 700V (UL), 690V (IEC), 2A, Non Indicating, Fuse Accessory, 2.80 mm X 0.50 mm Lug

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0237
EAN
5027590439077
UPC
051712214889
Product Length/Depth
210 mm
Product Height
55 mm
Product Width
127 mm
Product Weight
30.6 g
Compliances
Contact factory
RoHS Compliant
Model Code
5A 250V MICROSWITCH T1 00-3

Electrical data

Amperage Rating
2 A
Voltage rating
250 V

Product specifications

Suitable for
DIN 43653 Square body fuses size 1* to 3
DIN 43620 size 1 fuses
DIN 43620 size 2 fuses
Flush end Type T size 00 fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.