Knowledge Search
Download document () of 20
We make what matters work

170H0238

Eaton Bussmann series high speed microswitch, 700V (UL), 690V (IEC), 5A, With Indicator, FuseAccessory, 2.80 mm X 0.50 mm Lug

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0238
EAN
5027590439084
UPC
051712814461
Product Length/Depth
57 mm
Product Height
47 mm
Product Width
20 mm
Product Weight
28.33333333 g
Compliances
Contact factory
CE Marked
GoST-R
RoHS Compliant

Electrical data

Amperage Rating
2 A
Voltage rating
250 V

Product specifications

Suitable for
DIN 43653 Type T size 000 fuses
DIN 43620 size 000 fuses
DIN 43620 aR size 00 fuses
DIN 43620 size 3 fuses
DIN 43620 aR sizes 1* to 2 fuses
French style Type T size 1* to 3 fuses

Export product specification