Knowledge Search
Download document () of 20
We make what matters work

170H3004
BASE CA 80 1250A 1000V UR 43653

Eaton Bussmann series high speed fuse base, 1000 Vac/Vdc, 1250A, fixed centre fuse base (80mm)

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H3004
EAN
5027590439138
UPC
051712804653
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1339 g
Compliances
RoHS Compliant
Certifications
UL 512
Model Code
BASE CA 80 1250A 1000V UR 43653

Electrical data

Amperage Rating
1250 A
Voltage rating
1000 Vac, 1000 Vdc

Product specifications

Suitable for
DIN 43653 Square body fuses size 1* to 3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.