Download document () of 20

170M3466
Model code: FUSE 250A 690V 1*BKN/50 AR UC

Fuse-link, high speed, 250 A, AC 690 V, compact size 1, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3466
EAN
5027590448048
UPC
051712219457
Product Length/Depth
60 mm
Product Height
50 mm
Product Width
43 mm
Product Weight
270.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 250A 690V 1*BKN/50 AR UC

Electrical data

Amperage Rating
250 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
28500 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification