Knowledge Search
Download document () of 20
We make what matters work

170M4395

Fuse-link, high speed, 500 A, AC 1100 V, size 1, 53 x 69 x 74 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4395
EAN
5027590452526
UPC
051712258647
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
283.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
1100 V (IEC), 1300 V (UL)
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
340000 at 1000 V, 435000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1

Export product specification