Knowledge Search
Download document () of 20
We make what matters work

170M5066
FUSE 1000A 690V 2TN/80 AR UC

Eaton Bussmann series high speed square body fuse, 1000 A, 690 V (IEC), 700 V (UL), 78 Millimeter, Size 2, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5066
EAN
5027590455589
UPC
051712260022
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
617 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1000A 690V 2TN/80 AR UC

Electrical data

Amperage Rating
1000 A
Class
Class aR
Clearing (I2T)
1250000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
180000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
115 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
2
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Export product specification