Knowledge Search
Download document () of 20
We make what matters work

170M6068
Model code: FUSE 1500A 690V 3TN/80 AR UC

Fuse-link, high speed, 1500 A, AC 690 V, DIN 3, 76 x 90 x 109 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6068
EAN
5996516017517
UPC
051712262750
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1500A 690V 3TN/80 AR UC

Electrical data

Amperage Rating
1500 A
Class
Class aR
Clearing (I2T)
3100000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
460000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
160 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Export product specification