Download document () of 20

170M6752

Fuse-link, high speed, 1600 A, AC 900 V, size 3, 76 x 92 x 95 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6752
EAN
5996516020647
UPC
051712554503
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1392 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
1600 A
Voltage rating
900 V
Voltage type
AC
Watt losses
160 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification