Download document () of 20

173327
Model code: XTPWCUV-H450

Eaton xEnergy Main LV systems LV switchgear. Partition for empty drawer compartment, H=450mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173327
EAN
4015081697281
Product Length/Depth
270 mm
Product Height
450 mm
Product Width
200 mm
Product Weight
1.85 kg
Compliances
RoHS conform
Model Code
XTPWCUV-H450

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
270 mm
Suitable for enclosure building width
200 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.