Knowledge Search
Download document () of 20
We make what matters work

176965
Model code: DA1-35022NB-B55C

Eaton DA1 Variable frequency drive, 600 V AC, 3-phase, 26 A, NEMA 12, IP55, FS4, Brake chopper

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
176965
EAN
4015081714087
Product Length/Depth
240 mm
Product Height
450 mm
Product Width
173 mm
Product Weight
11.5 kg
Certifications
CE
UL File No.: E172143
Certified by UL for use in Canada
RCM
Specification for general requirements: IEC/EN 61800-2
UL report applies to both US and Canada
IEC/EN61800-3
RoHS, ISO 9001
EAC
IEC/EN 61800-3
DNV
IEC/EN61800-5
UL
UkrSEPRO
Safety: EN 61800-5-1: 2003
UL 508C
UL Category Control No.: NMMS, NMMS7
CSA-C22.2 No. 14
CUL
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-35022NB-B55C

Apparent power

Apparent power at 600 V
22.86 kVA

Braking function

Braking resistance
33 Ω
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Switch-on threshold for the braking transistor
975 VDC

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 4000 m
Ambient operating temperature - max
40 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
450 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation details
Operation (with 150 % overload)
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
22 A
Static heat dissipation, non-current-dependent Pvs
0 W

General information

Cable length
200 m, screened, with motor choke, maximum permissible, Motor feeder
150 m, unscreened, maximum permissible, Motor feeder
100 m, screened, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
Communication interface
Modbus RTU, built in
OP-Bus (RS485), built in
CANopen®, built in
Ethernet IP, optional
SmartWire-DT, optional
EtherCAT, optional
DeviceNet, optional
Modbus-TCP, optional
PROFIBUS, optional
PROFINET, optional
Connection to SmartWire-DT
In conjunction with DX-NET-SWD1 SmartWire DT module
Yes
Degree of protection
NEMA 12
IP55
Fitted with:
Internal DC link
OLED display
PC connection
Breaking resistance
Brake chopper
Additional PCB protection
IGBT inverter
Control unit
Frame size
FS4
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
PROFIBUS
CAN
Other bus systems
DeviceNet
EtherNet/IP
MODBUS
PROFINET IO
TCP/IP
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)

Main circuit

Efficiency
97 % (η)
Heat dissipation at current/speed
180 W at 25% current and 0% speed
199 W at 25% current and 50% speed
212 W at 50% current and 0% speed
240 W at 50% current and 50% speed
260 W at 50% current and 90% speed
345 W at 100% current and 0% speed
345 W at 100% current and 50% speed
421 W at 100% current and 90% speed
Input current ILN at 150% overload
26 A
Leakage current at ground IPE - max
22 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - max
600 V
Mains voltage - min
500 V
Operating mode
Optional: Vector control with feedback (CLV)
U/f control
Speed control with slip compensation
Sensorless vector control (SLV)
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage (U2)
600 V AC, 3-phase
500 V AC, 3-phase
Overload current IL at 150% overload
33 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
22 A
Rated operational power at 500 V, 50 Hz, 3-phase
15 kW
Rated operational power at 525 V, 50 Hz, 3-phase
15 kW
Rated operational voltage
600 V AC, 3-phase
500 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection
NH fuse used together with TB00-D fuse base, Power wiring, Assigned switching and protective elements
LPJ fuse used together with J60060-3 fuse base, Power wiring, Assigned switching and protective elements
Short-circuit protection rating
40 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 16 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
600 VAC

Motor rating

Assigned motor current IM at 500 V, 50 Hz, 150% overload
22 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
22 A
Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload
22 A
Assigned motor power at 575/600 V, 60 Hz, 3-phase
20 HP

Export product specification

Application notes

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.