Download document () of 20

178100
Model code: Z-TC/SD-3P

Eaton Distribution parts. Clamp cover, 3 p

General specifications

Product Name
Eaton Distribution parts
Catalog Number
178100
EAN
4015081733750
Product Length/Depth
52.8 mm
Product Height
10.2 mm
Product Width
17.3 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Model Code
Z-TC/SD-3P

Product specifications

Color
Natural color
White
Degree of protection
IK00
IP20
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Utilization
Other
RAL-number (Akin)
0
Material
Plastic
Model
Other
Fastening type
Engage (snap)
Imprint/indication
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.