Download document () of 20

183950
Model code: IZMX-CAS403-3200-SEC-1

Eaton Moeller series IZMX/INX - ACB. Cassette 3200A, IZMX403 m. control cable connection, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183950
EAN
4015081782758
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform
Model Code
IZMX-CAS403-3200-SEC-1

Delivery program

Type
Accessory
Number of poles
Three-pole
Amperage Rating
3200 A
Nominal current
3200 A
Features
Version as built-in device
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, terminal blocks fully populated
  • With arcing chamber cover
  • With control conductor terminals fully fitted.
Used with
INX40…3-…W
IZMX40…3-…W
Three-pole

Technical Data - Electrical

Electrical connection type of main circuit
Rail connection

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Withdrawable units

Export product specification