Download document () of 20

184500
Model code: DX-EMC34-008

Eaton DX Radio interference suppression filter, three-phase, ULN= max. 520 + 10% V, 8 A, For use with: DE1, DE11, DC1, DA1, DG1

General specifications

Product Name
Eaton DX Radio interference suppression filter
Catalog Number
184500
EAN
4015081785391
Product Length/Depth
190 mm
Product Height
75 mm
Product Width
45 mm
Product Weight
0.8 kg
Certifications
UL
EN 50178
IEC/EN 61800-3
Certified by UL for use in Canada
UL File No.: E192040
UL 1283
Model Code
DX-EMC34-008

Features & Functions

Number of phases
3

General information

Accessory/spare part type
Filter
Degree of protection
IP20
Product Category
Accessories
Used with
DA1
DC1
DB1
DE1
DG1
DM1

Climatic environmental conditions

Altitude
At higher altitudes observe derating
Max. 2000 m
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C

Connection

Connection type
Screw terminal, PE stud

Electrical rating

Rated operational current (Ie) - max
8 A

Design verification

Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
8 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification