Knowledge Search
Download document () of 20
We make what matters work

185777
Model code: DC1-32024NB-A20CE1

Eaton DC1 Variable frequency drive, 230 V AC, 3-phase, 24 A, 5.5 kW, IP20/NEMA 0, Brake chopper, FS3

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
185777
EAN
4015081812769
Product Length/Depth
175 mm
Product Height
273 mm
Product Width
129 mm
Product Weight
6 kg
Certifications
IEC/EN61800-3
UL Category Control No.: NMMS, NMMS7
IEC/EN 61800-3
CSA-C22.2 No. 14
EAC
Certified by UL for use in Canada
UL 508C
UL report applies to both US and Canada
Safety requirements: IEC/EN 61800-5-1
CUL
UL
CE
IEC/EN61800-5
UL File No.: E172143
UkrSEPRO
RCM
Specification for general requirements: IEC/EN 61800-2
RoHS, ISO 9001
Catalog Notes
  • Environmental class: 3C2, 3S2
  • Overload cycle for 60 s every 600 s
Model Code
DC1-32024NB-A20CE1

Apparent power

Apparent power at 230 V
5.52 kVA
Apparent power at 240 V
5.76 kVA

Braking function

Braking resistance
20 Ω
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Switch-on threshold for the braking transistor
390 VDC

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Control circuit

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
446 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation details
Operation (with 150 % overload)
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
24 A
Static heat dissipation, non-current-dependent Pvs
0 W

Features & Functions

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
Fitted with:
Internal DC link
Control unit
PC connection
Brake chopper
7-digital display assembly
IGBT inverter
Breaking resistance
Additional PCB protection
Functions
4-quadrant operation possible

General information

Cable length
100 m, screened, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
150 m, unscreened, maximum permissible, Motor feeder
200 m, screened, with motor choke, maximum permissible, Motor feeder
Communication interface
CANopen®, built in
SmartWire-DT, optional
Modbus RTU, built in
OP-Bus (RS485), built in
Connection to SmartWire-DT
In conjunction with DX-NET-SWD3 SmartWire DT module
Yes
Degree of protection
IP20
NEMA Other
Frame size
FS3
Mounting position
Vertical
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
CAN
Other bus systems
MODBUS
EtherNet/IP
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Suitable for
Branch circuits, (UL/CSA)

Main circuit

Heat dissipation at current/speed
117 W at 25% current and 0% speed
132 W at 25% current and 50% speed
145 W at 50% current and 0% speed
169 W at 50% current and 50% speed
201 W at 50% current and 90% speed
237 W at 100% current and 0% speed
286 W at 100% current and 50% speed
334 W at 100% current and 90% speed
Input current ILN at 150% overload
26.4 A
Leakage current at ground IPE - max
6.8 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - max
240 V
Mains voltage - min
200 V
Operating mode
Sensorless vector control (SLV)
Speed control with slip compensation
U/f control
BLDC motors
PM motors
Synchronous reluctance motors
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Overload current IL at 150% overload
36 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie)
24 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
Rated operational voltage
230 V AC, 3-phase
240 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
32 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 V

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
24 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
24 A

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com