Knowledge Search
Download document () of 20
We make what matters work

186073
Model code: DC1-S17D0NN-A20CE1

Eaton DC1 Variable frequency drive, 115 V AC, single-phase, 7 A, 0.37 kW, IP20/NEMA 0, FS1 DC1-S17D0NN-A20CE1

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
186073
EAN
4015081815746
Product Length/Depth
124 mm
Product Height
184 mm
Product Width
81 mm
Product Weight
1.2 kg
Certifications
RCM
CSA-C22.2 No. 14
UkrSEPRO
IEC/EN 61800-3
Certified by UL for use in Canada
CE
UL report applies to both US and Canada
CUL
UL File No.: E172143
IEC/EN61800-5
UL
UL 508C
IEC/EN61800-3
RoHS, ISO 9001
UL Category Control No.: NMMS, NMMS7
Specification for general requirements: IEC/EN 61800-2
Safety requirements: IEC/EN 61800-5-1
EAC
Catalog Notes
Environmental class: 3C2, 3S2
Model Code
DC1-S17D0NN-A20CE1

Braking function

Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
18.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation details
Operation (with 150 % overload)
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
7 A
Static heat dissipation, non-current-dependent Pvs
0 W

Features & Functions

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
Fitted with:
IGBT inverter
7-digital display assembly
PC connection
Control unit
Internal DC link
Additional PCB protection

General information

Cable length
100 m, screened, with motor choke, maximum permissible, Motor feeder
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
50 m, screened, maximum permissible, Motor feeder
75 m, unscreened, maximum permissible, Motor feeder
Communication interface
CANopen®, built in
OP-Bus (RS485), built in
Modbus RTU, built in
SmartWire-DT, optional
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD3 SmartWire DT module
Degree of protection
IP20
NEMA 0
Frame size
FS1
Mounting position
Vertical
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
Other bus systems
EtherNet/IP
CAN
MODBUS
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Suitable for
Branch circuits, (UL/CSA)

Main circuit

Efficiency
95 % (η)
Input current ILN at 150% overload
12.9 A
Leakage current at ground IPE - max
2.49 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - max
115 V
Mains voltage - min
110 V
Operating mode
U/f control
Speed control with slip compensation
BLDC motors
PM motors
Sensorless vector control (SLV)
Synchronous reluctance motors
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage (U2)
115 V AC, single-phase
Overload current IL at 150% overload
10.5 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie)
7 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
Rated operational power at 115 V, 50 Hz, 1-phase
0.37 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase
4 kW
Rated operational voltage
115 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
15 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
120 V

Motor rating

Assigned motor current IM at 110/120 V, 60 Hz, 150% overload
5.8 A
Assigned motor current IM at 115 V, 50 Hz, 150% overload
7 A
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.5 HP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com