Knowledge Search
Download document () of 20
We make what matters work

196811
Model code: CBCA-00/01

Eaton Moeller series xComfort - Controllers. xComfort Bridge

General specifications

Product Name
Eaton Moeller series xComfort home controller
Catalog Number
196811
EAN
9008790987717
Product Length/Depth
105 mm
Product Height
31 mm
Product Width
105 mm
Product Weight
0.106 kg
Compliances
RoHS conform
Model Code
CBCA-00/01

Delivery programme

Application
Controller
Bus system operating type
Radio frequent
xComfort
Bus system product type
Controller

Technical data - electrical

Power supply
Mains
Rated operational voltage (Ue) - max
5 V

Technical data - mechanical

Mounting method
Surface mounted (plaster)
Surface mounting
Number of integrated channels (input)
1
Number of integrated channels (output)
1
Number of interfaces (serial)
0
Width in number of modular spacings
0

Export product specification