Download document () of 20

200CFM

Eaton Bussmann series Fuse-link, high speed, 200 A, AC 690 V, DC 450 V, BS88, 38 x 136 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
200CFM
EAN
5027590036955
Product Length/Depth
44 mm
Product Height
44 mm
Product Width
15 mm
Product Weight
241 g
Compliances
CE

Product specifications

Amperage Rating
200 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
250 kA
Rated voltage AC
690 V
Rated voltage DC
450 V
Center-to-center distance of connections
110 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Clearing (I2T)
10500
Watt losses
40 W
Fuse shape
Offset slotted bolted tags
Pre arc (I2T)
2600
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
CFM
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.