Knowledge Search
Download document () of 20
We make what matters work

208291
Model code: DILM400-XS1

Eaton Moeller® series DILM Star-point bridge, For use with DILM185A - DILM400 DILM400-XS1

General specifications

Product Name
Eaton Moeller® series DILM star-point bridge
Catalog Number
208291
EAN
4015082082918
Product Length/Depth
6 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
0.31 kg
Certifications
CSA File No.: 012528
CE
UL 508
UL Category Control No.: NLRV
CSA Class No.: 3211-04
IEC/EN 60947-4-1
UL File No.: E36332
CSA
CSA-C22.2 No. 14-05
UL
Model Code
DILM400-XS1

Climatic environmental conditions

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

General information

Accessory/spare part type
Connecting bridge
Fitted with:
Cover for protection against accidental contact
Product category
Accessories

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com