Download document () of 20
We make what matters work

215640
Model code: EVG-3PHAS/6MODUL

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 6HP, 63A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
215640
EAN
9010238140349
Product Length/Depth
105 mm
Product Height
30 mm
Product Width
10 mm
Product Weight
0.039 kg
Compliances
RoHS conform
Model Code
EVG-3PHAS/6MODUL

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
2
Number of poles
Three-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
6
Number of phases
3
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
2 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.