Download document () of 20

216930
Model code: M22S-DL-Y

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Flush, momentary, yellow, Blank, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 Illuminated pushbutton actuator
Catalog Number
216930
EAN
4015082169305
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.01 kg
Certifications
CSA
CE
CSA-C22.2 No. 94-91
UL 508
CSA File No.: 012528
CSA-C22.2 No. 14-05
VDE 0660
UL
UL Category Control No.: NKCR
UL File No.: E29184
IEC/EN 60947
IEC/EN 60947-5
CSA Class No.: 3211-03
DNV
GL
LR
Model Code
M22S-DL-Y

Export product specification