Download document () of 20

219658
Model code: +CI-K2-PKZ0

Eaton Moeller® series Insulated enclosure, for PKZ0

General specifications

Product Name
Eaton Moeller® series Accessory Insulated enclosure
Catalog Number
219658
EAN
4015082196585
Product Length/Depth
105 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.33 kg
Compliances
CE
Model Code
+CI-K2-PKZ0

Features & Functions

Enclosure material
Plastic

General

Degree of protection
IP40
NEMA Other
Model
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.