Download document () of 20

229489
Model code: M22-R1K

Eaton Moeller® series M22 Potentiometer, Classical, M22, 22.5 mm, R 1 kΩ, P 0.5 W, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Potentiometer
Catalog Number
229489
EAN
4015082294892
Product Length/Depth
70 mm
Product Height
29 mm
Product Width
29 mm
Product Weight
0.034 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-05
EN 60947-5
UL 508
IEC 60947-5
VDE
VDE 0660
UL
CSA Class No.: 3211-03
IEC/EN 60947-5
CSA
CE
CSA-C22.2 No. 94-91
IEC/EN 60947
UL File No.: E29184
UL Category Control No.: NKCR
CSA File No.: 012528
CSA-C22.2 No. 14-05
Model Code
M22-R1K

Export product specification