Download document () of 20
We make what matters work

248346
Model code: Z-S/2WM

Eaton xPole - Z-S Two way switch, p22 CO, I-O-II, 16A, 230 V, 20kA

General specifications

Product Name
Eaton xPole - Z-S control switch
Catalog Number
248346
EAN
4015082483463
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
17.5 mm
Product Weight
0.079 kg
Compliances
RoHS conform
Model Code
Z-S/2WM

Product specifications

Rated operational voltage (Ue) - max
240 V
Width in number of modular spacings
2
Number of poles
Two-pole
Color calotte
Other
Switch type
Two-way switch
Rated short-time withstand current (Icw)
10 kA
Lamp socket
Other
Built-in depth
80 mm
Amperage rating
20 A
Voltage type
AC
Lamp type
Other
Degree of protection
IP40
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Inscription
Other
Rated operational current for specified heat dissipation (In)
20 A
Rated Switching Capacity
0.02 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.