Eaton Moeller® series LS Position switch, Roller lever, Complete unit, 1 N/O, 1 NC, Snap-action contact - Yes, Cage Clamp, Yellow, Insulated material, -25 - +70 °C, EN 50047 Form E, Long
| Product Name |
Eaton Moeller® series LS Position switch
|
| Catalog Number |
266116
|
| EAN |
4015082661168
|
| Product Length/Depth |
33.5 mm
|
| Product Height |
96 mm
|
| Product Width |
31 mm
|
| Product Weight |
0.055 kg
|
| Certifications |
UL File No.: E29184
IEC/EN 60947-5 UL Category Control No.: NKCR IEC/EN 60947 CE UL 508 CSA File No.: 012528 CSA-C22.2 No. 14 CSA Class No.: 3211-03 UL CSA |
| Catalog Notes |
|
| Model Code |
LS-11S/L
|
| Actuating force at beginning/end of stroke |
1.0 N/8.0 N
|
| Actuating torque of rotary drives |
0.2 Nm
|
| Actuator type |
Roller lever
|
| Operating speed |
For angle of actuation α = 30°/45°
Max. 1 m/s (with DIN cam, mechanical actuation) |
| Mounting position |
As required
|
| Shock resistance |
25 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
| Control circuit reliability |
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA) |
| Number of contacts (change-over contacts) |
0
|
| Number of contacts (normally closed contacts) |
1
|
| Number of contacts (normally open contacts) |
1
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0.17 W
|
| Rated operational current for specified heat dissipation (In) |
6 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Rated insulation voltage (Ui) |
400 V
|
| Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V |
6 A
|
| Rated operational current (Ie) at AC-15, 24 V |
6 A
|
| Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V |
4 A
|
| Rated operational current (Ie) at DC-13, 110 V |
0.6 A
|
| Rated operational current (Ie) at DC-13, 125 V |
0.8 A
|
| Rated operational current (Ie) at DC-13, 220 V, 230 V |
0.3 A
|
| Rated operational current (Ie) at DC-13, 24 V |
3 A
|
| Short-circuit protection rating |
Max. 6 A gG/gL, Fuse, Contacts
|
| Supply frequency |
Max. 400 Hz, Contacts
|
| Rated conditional short-circuit current (Iq) |
1 kA
|
| Design |
EN 50047 Form E
|
| Electric connection type |
Cable entry metrical
|
| Enclosure color |
Yellow Cover
|
| Enclosure material |
Insulated material
Plastic |
| Features |
Positive opening
Forced opening Snap-action contact |
| Switch function type |
Quick-break switch
|
| Connection type |
Cage Clamp
|
| Degree of protection |
IP66/IP67
NEMA Other |
| Lifespan |
8,000,000 mechanical Operations
|
| Operating frequency |
6000 Operations/h
|
| Overvoltage category |
III
|
| Pollution degree |
3
|
| Product category |
Roller lever
|
| Rated impulse withstand voltage (Uimp) |
4000 V AC
|
| Repetition accuracy |
0.15 mm (Contacts/switching capacity)
|
| Suitable for |
Safety functions
|
| Type |
Safety position switch
|
| Explosion safety category for dust |
None
|
| Explosion safety category for gas |
None
|
| Terminal capacity (flexible with ferrule) |
1 x (0.5 - 1.5) mm²
|
| Terminal capacity (solid) |
1 x (0.5 - 2.5) mm²
|
Support from Eaton