Download document () of 20

267511
Model code: Z-GV-16/3P-3TE/6

Eaton Distribution parts. Busbars, 3p, for SPI and SPC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
267511
EAN
4015082675110
Product Length/Depth
32.5 mm
Product Height
14.9 mm
Product Width
108 mm
Product Weight
0.055 kg
Compliances
RoHS conform
Model Code
Z-GV-16/3P-3TE/6

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
9
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
3
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.