Knowledge Search
Download document () of 20
We make what matters work

283082
Model code: BFZ-OTT-5/120

Eaton xComfort BF LV systems Final Distribution Boards. Surface mounted steel sheet door white, transparent, for 24MU per row, 5 rows

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
283082
EAN
4015082830823
Product Length/Depth
35 mm
Product Height
875 mm
Product Width
550 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
BFZ-OTT-5/120

Additional information

Features
Version as glazed door
EMC-version
Functions
Additional equipment
Used with
Doors, sheet steel, transparent
BF flat distribution board
Accessory consideration

Delivery program

Accessory/spare part type
BF
Color
White
Model
Partial door
Type
Additional equipment for BF flat distribution board

Technical Data - Mechanical

Material
Steel
Surface finishing
Powder coating
Degree of protection
IP30
NEMA Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.