Knowledge Search
Download document () of 20
We make what matters work

285232
Model code: BFZ-KKW-60

Eaton xComfort BF LV systems Final Distribution Boards. Mounting kit for cable duct 60

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
285232
EAN
4015082852320
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
0.11 kg
Compliances
RoHS conform
Model Code
BFZ-KKW-60

Additional information

Functions
Additional equipment
RAL-number
0
Used with
Mounting kit for cable duct
BF flat distribution board
Accessory consideration

Delivery programme

Accessory/spare part type
BF
Color
Other
Model
Mounting kit
Type
Additional equipment for BF flat distribution board

Technical data - mechanical

Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.