Download document () of 20
We make what matters work

290177
Model code: LS-XLS

Eaton Moeller® series LS Roller lever, short

General specifications

Product Name
Eaton Moeller® series LS Roller lever
Catalog Number
290177
EAN
4015082901776
Product Length/Depth
33.5 mm
Product Height
32 mm
Product Width
31 mm
Product Weight
0.005 kg
Certifications
CSA
CSA Class No.: 3211-03
UL Category Control No.: NKCR
CE
CSA File No.: 012528
CSA-C22.2 No. 14
IEC/EN 60947-5
UL
UL File No.: E29184
UL 508
Catalog Notes
Short
Model Code
LS-XLS

Actuator

Actuator type
Roller lever

Climatic environmental conditions

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C

Design verification

10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Features & Functions

Design
EN 50047 Form E
Features
The operating head can be rotated 90° to enable adaptation to the specified approach direction

General information

Product category
Roller lever
Type
Operating heads

Export product specification