Knowledge Search
Download document () of 20
We make what matters work

6084848
Model code: DMV-3150/3/M6/2HI11/K6-PG

Eaton DMV Switch-disconnector, Three-pole, 690 V, Long turning handle, NEMA Other.

General specifications

Product Name
Eaton DMV Switch-disconnector
Catalog Number
6084848
EAN
8711426210936
Product Length/Depth
300 mm
Product Height
377 mm
Product Width
630 mm
Product Weight
37 kg
Certifications
KEMA
RoHS
IEC/EN 60947
Lloyds
IEC/EN 60204
EAC
VDE 0660
IEC/EN 60947-3
CE
Model Code
DMV-3150/3/M6/2HI11/K6-PG

Climatic environmental conditions

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-30 °C

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
108.7 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
86.2 W
Rated operational current for specified heat dissipation (In)
3150 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
10000 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
7272 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
5040 A
Rated insulation voltage (Ui)
1000 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
3150 A
Rated operational current (Ie) at AC-21, 500 V
3150 A
Rated operational current (Ie) at AC-21, 690 V
3150 A
Rated operational power at AC-23A, 400 V, 50 Hz
1400 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
3150 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Features & functions

Features
Version as main switch
Fitted with:
Gray rotary handle and drive shaft
Functions
Interlockable
Number of poles
Three-pole

General information

Accessories
Connection materials included with supplied equipment.
Actuator color
Gray
Actuator type
Long turning handle
Degree of protection
NEMA Other
Degree of protection (front side)
IP20
Lifespan, mechanical
5,000 Operations
Mounting method
Surface mounting
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
  • Main switch
  • Switch-disconnector
Rated impulse withstand voltage (Uimp)
12000 V
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Suitable for
Ground mounting
Intermediate mounting

Short-circuit rating

Rated conditional short-circuit current (Iq)
0 kA
Rated short-time withstand current (Icw)
65 kA, Contacts, 1 second
65 kA

Terminal capacities

Screw size
M12 x 50 (2 x), Terminal screw
Terminal capacity
3000 mm², Flat conductor connection with busbars
Tightening torque
40 Nm, Screw terminals

Export product specification