Download document () of 20
We make what matters work

61082

Eaton Protection Station UPS, USB DIN, 800 VA, 500 W, Input: Schuko, Outputs: (4) Schuko, (4) Schuko surge only, Tower

General specifications

Product Name
Eaton Protection Station UPS
Catalog Number
61082
EAN
3553340610820
Product Length/Depth
190 mm
Product Height
370 mm
Product Width
220 mm
Product Weight
4 kg
Warranty
2 year
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Special features
  • 3-in-1 concept : UPS + surge protection + multiple socket device
  • Includes a high performance surge protective device which complies with IEC 616431 standard
  • EcoControl function helps you save up to 30% energy compared to previous generation UPSs
  • 8 outlets to connect your PC & peripherals, or your AV equipments
  • Data line protection to ensure that the internet line (including xDSL) is protected against surges
  • USB port & Power management software for Windows/Linux/Max as standard
Topology
Offline
Construction type
Free standing model
Color
Black
VA rating
800 VA
Wattage
500W
Rack mounting kit
No
Package contents
  • Attached power cord
  • USB cable
  • User manual in 20 languages
  • Safety instructions
Surge protection
Yes
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
Protective contact (SCHUKO)
Input cord length
1.5 m
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(4) Schuko, (4) Schuko surge only
Num of Outputs PC (SCHUKO)
8
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery replacement
User replaceable
Battery rating
12V / 9Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
1 min
Communication
USB port (HID compliant), cable supplied
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LEDs
Type of interface
USB
Potential free switch contact
No
Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 35°C (32° to 95°F)
Operating temperature - max
35 °C
Operating temperature - min
0 °C
Output apparent power
800 VA
Input voltage - max
284 V
Input voltage - min
161 V
Output voltage - max
284 V
Output voltage - min
161 V
Battery quantity
1
Efficiency at max. load
98
Input voltage range
184-264 V (adjustable to 161-284 V)
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Phase (input)
1
Phase (output)
1
Runtime at full load
1 min

Export product specification