Photo is representative
Download
Fast-Acting, Low-Breaking Capacity Fuse, Small dimension, European (IEC), 80 mA, 250 Vac or less, 32 Vdc (self certified), 35A at 250 Vac, 50 Hz, Glass tube, silver-plated end-caps, Ferrule end X ferrule end, 5.20 mm, BK-GDB-V-80MA
Product Name |
Eaton Bussmann series GDB fast-acting fuse
|
Catalog Number |
BK/GDB-V-80MA
|
UPC |
051712139076
|
Product Length/Depth |
0.197 in
|
Product Height |
0.787 in
|
Product Width |
0.197 in
|
Product Weight |
0.001 lb
|
Compliances |
RoHS Compliant
CE Marked CCC Marked |
Certifications |
VDE
|
Used with |
axial leads and caps
|
Amperage Rating |
80 mA
|
Frequency rating - max |
50 Hz
|
Frequency rating - min |
50 Hz
|
Voltage drop |
1200 mV maximum
|
Interrupt rating |
35 AIC at 250 Vac
|
Fuse indicator |
Non-indicating
|
Connection |
Ferrule end x ferrule end
|
Material |
Silver-plated end-caps
Glass tube |
Quantity |
100
|
Voltage rating |
250 Vac or less, 32 Vdc (self certified)
|
Type |
Small dimension, European (IEC)
|
Application |
Electronic circuits
|