Knowledge Search
Download document () of 20
We make what matters work

C10G16

Eaton Bussmann series low voltage 10 x 38 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 16 Amps, 120 kA Breaking capacity, class gG/gL, without indicator, compatible with a CHM Modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C10G16
EAN
5027590493437
UPC
051712754286
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
8.2 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
Model Code
CYLINDRICAL FUSE 10 x 38 16A GG 500V AC

Compatible fuse holders

Suitable for
CHM Modular fuse holder

Electrical data

Amperage Rating
16 A
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Utilization category
gG (cable protection/equipment protection)
Voltage rating
500 V
Voltage type
AC

Export product specification