Download document () of 20

CBLADAPT36T

Eaton 9SX Accessories, EBM Cable adaptor 9SX to 9130 36V Tower

General specifications

Product Name
Eaton 9SX Accessories EBM Cable
Catalog Number
CBLADAPT36T
UPC
786689055363
Product Length/Depth
290 mm
Product Height
160 mm
Product Width
280 mm
Product Weight
1.2 kg
Warranty
2 year
Compliances
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
CE

Additional specifications

Used with
9SX, 9130
Rack mounting kit
No
Type of Accessory
Cable set

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.