Download document () of 20
We make what matters work

DRQ125-220-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 22uH, 4.71A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ125-220-R
EAN
5027590168021
UPC
051712887779
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.012 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.84 A
ISAT
2.36 A
Package Quantity
600
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
93 mΩ
Size
12.5x12.5x6.0mm
Terminals
4 Pads

Export product specification