Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Basic Rack PDU
Catalog Number
EBAB11
Product Length/Depth
700 MM
Product Height
52 MM
Product Width
53 MM
Product Weight
2.3 KG
Warranty
2 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Physical

Mounting Direction
Vertical
Color
Black
Form Factor
0U (Vertical)
Package Contents
PDU
mounting accessories
Quickstart
Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input Connection
IEC-60309 32A 3Ph
Cord Length
3m
Wattage
22 kW max
Amperage Rating
32A
Input Voltage
346-415V
Phase
Three-phase
Frequency Rating
50/60 Hz

Electrical output

Outlets
6XC19
Circuit Breaker
(6) single-pole
Outlet Control
No

Communications

SNMP
No
Ethernet Interface
No
Serial Interface
No
Mass Configuration
No

Additional specifications

Electrical Connection
Connecting cord with plug
Evaluation
Other
Mounting Dimension (metrical)
52
Mounting Dimension (standardised)
Metric
Switchable
No
Over Voltage Category
2
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your postcode.