Knowledge Search
Download document () of 20
We make what matters work

EBH213TBW1
Model code: SIZE 2 HOR FSD-60MM BUS,BOT CABLE: 2V CL

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH2, AC23B, 3P, IEC, 60mm busbar, bottom cable terminals, for connection of sector shaped conductors, double V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH213TBW1
EAN
5027590409247
Product Length/Depth
225 mm
Product Height
330 mm
Product Width
225 mm
Product Weight
5290 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
SIZE 2 HOR FSD-60MM BUS,BOT CABLE: 2V CL

Electrical data

Amperage Rating
400 A
Voltage rating
690

Product specifications

Mounting method
60 mm busbar mounting
100 mm busbar mounting
Mounting plate
Number of poles
Three-pole

Export product specification