Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton In-line Metered Rack PDU
Catalog Number
EILB24
Product Length/Depth
439 MM
Product Height
52 MM
Product Width
65 MM
Product Weight
4.2 KG
Warranty
2 year
Compliances
CE Marked
Certifications
CE
IEC 60950-1
EN 55022
EN 55024:2010

Product specifications

Number of Outputs C13
0
Phase
Single-phase
Electrical Connection
Connecting cord with plug
Mounting Dimension (standardised)
Metric
Wattage
3.84 kW max
Form Factor
0U (Vertical)
Mounting Direction
Vertical
Number of Outputs C20
0
Amperage Rating
16A
Package Contents
PDU
mounting accessories
network cable
configuration cable
splitter for daisy-chaining
Quickstart
Safety Instructions
Input Connection
2 x IEC-60309 16A 1ph
Num of Outputs PC (SCHUKO)
0
Fitted With:
Display
Ampere Meter
Mounting material
Number of Outputs (Other)
2
Frequency Rating
50/60 Hz
Evaluation
At distance
Operating Temperature
0° to 60°C (32° to 140°F)
Ethernet Interface
Yes
Number of Outlets with Earth Pin
2
Mass Configuration
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Special Features
Input and Phase Metering
Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit
Low-profile form factor: 52mm wide x 53mm deep on most models
60 Degree C operating temperature
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Optional Temp/Humidity sensor
En masse configuration and update available via Intelligent Power Manager software
Single Pane Monitoring of many ePDUs+UPS as part of the power chain, via Intelligent Power Manager software
Trigger advanced actions including Vmware SRM and VM migration via via Intelligent Power Manager software
Installation: Button mounting on rear & side, variable mounting system, horizontal mounting system
Number of Outputs C19
0
Outlet Control
No
Switchable
No
Cord Length
3m
Input Voltage
200-240V
Color
Black
SNMP
Yes
Over Voltage Category
2
Outlets
2XIEC60309 16A
Type
Rack PDU
Serial Interface
Yes
Mounting Dimension (metrical)
52
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700